ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Broad Output DC/DC Converters(Non-isolated)

BP5811

Inquiries concering our products
Data Sheet
Technical Data
RoHS

BP5811 外観

[ Product description ]

These are 2 Variable-Outputs DC/DC Converters, having control pin for PWM signal or DC voltage input for enabling to change output voltage for DC motor drive.Ideal for energy-saving of sets due to switching power supplies.

Features

・High power conversion efficiency
・Suitable for refrigerators and other energy conscious appliances
・Output voltage adjustable as preferred (0 to 19V)
・Output current : 0.3A
・Dimensions : 27.7x16x7.6mm

Product specifications

Electrical characteristics (Ta=25ºC)
Rated parameters Standard value Conditions
Input voltage(V) 19 to 21  
Output voltage(V) 0 to 19  
Output current(mA) 300  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
BP5811 Active Yes Tray 150 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Power Modules