Excellence in Electronics - ROHM

Non-isolated AC/DC Converter

BP5090-12

BP5090-12 Outline

[ Product description ]

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer power supply. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

Features

EUse of these devices realizes small and light power supply circuits without transformer
EHigh conversion efficiency and low stand-by current consumption due to switching power supplies
EOutput:-12V200mA
EDimensions 26.5x21.5x10.0mm

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Input voltage(V) -113 to -170(80 to 138V in AC conversion)  
Output voltage(V) -12  
Output current(mA) 200  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.