ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Non-isolated AC/DC Converter

BP5061

Inquiries concering our products
Data Sheet
Data Sheet (1018K)
Technical Data
RoHS

BP5061 外観

[ Product description ]

These are AC/DC converters for obtaining DC output from commercial power supplies without transformer power supply. They realize simple switching power supplies with few external devices, suitable for driving micro-computers, LEDs and triacs.

Features

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:-12V300mA
・Dimensions : 35x19.1x9.1mm

Product specifications

Electrical characteristics (Ta=25ºC)
Rated parameters Standard value Conditions
Input voltage(V) -113 to -170(80 to 120V in AC conversion)  
Output voltage(V) -12  
Output current(mA) 300  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
BP5061 Active Yes Tray 200 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Power Modules