Outline

Product specifications
| Rated parameters |
Standard value |
Unit |
Conditions |
| Resolutions |
300 |
dpi |
|
| Effective scanning width |
103 |
mm |
|
| Total pixcels |
1216 |
pixels |
|
| Pixcel clock |
2.5 |
MHz |
|
| Scanning speed |
0.5 |
ms/Line,Color |
|
| Dynamic range_Max. |
0.5 |
V |
|
| Logic voltage |
5 |
V |
|
| Light source type |
YG |
- |
|
| CIS type |
Sheet-feed |
- |
|
Dimensions

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|