ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Multi Line Sensor Heads/for Financial and Traffic Terminals

LSH3004-AA10A

Inquiries concerning our products

Outline

LSH3004-AA10A Outline

 

Dimensions

LSH3004-AA10A Dimensions

* Click to enlarge.

Relevant information

Name of document
pdf Data sheet (english) [150KB]

Product specifications

Rated parameters Standard value Unit Conditions
Resolutions 300 dpi  
Effective scanning width 103 mm  
Total pixcels 1216 pixels  
Pixcel clock 2.5 MHz  
Scanning speed 0.5 ms/Line,Color  
Dynamic range_Max. 0.5 V  
Logic voltage 5 V  
Light source type YG -  
CIS type Sheet-feed -  


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



 Multi Line Sensor
Heads