ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Contact Image Sensor Heads / for Financial and Traffic Terminals

LSH2004-AA30A

Inquiries concerning our products
Data Sheet
Technical Data

Outline

LSH2004-AA30A Outline

 

Dimensions

LSH2004-AA30A Dimensions

* Click to enlarge.

Product specifications

Rated parameters Standard value Unit Conditions
Resolutions 200 dpi  
Effective scanning width 104 mm  
Total pixcels 864 pixels  
Pixcel clock 8 MHz  
Scanning speed 0.125 ms/Line,Color  
Dynamic range_Max. 0.5 V  
Logic voltage 3.3 V  
Light source type RGB -  
CIS type Sheet-feed -  


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search