ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Voltage Detector ICs (Reset ICs)

The ROHM voltage detector IC series are reset IC with highly accurate detection voltage of ±1% , low current consumption, small thin packages and wide range of detection voltage. They can be used for every kind of application equipped with controllers such as micro controllers, CPU or DSP.
In the ROHM voltage detector IC series, both CMOS and open drain output are available, therefore output of reset signal can be selected for connected power supply. Default SSOP packages are pin-compatible and function-compatible, so they can be used as replacement for existing IC. Besides, a lineup of very small and thin package makes compact implementation near micro controllers possible. All lineups are Pb-free, and meet RoHS.

RoHM'SVoltage Detector ICs (Reset ICs)

Broad Lineup Voltage Detector ICs (Reset ICs)

lineup  


Selection1

Standard CMOS Voltage Detector ICs

Expanded

  • Wide detection voltage range (4.6V to 6.0V) suitable for high voltage applications
  • ±1% detection voltage accuracy
  • Two output types
Selection2

CMOS Voltage Detector ICs with Flexible Delay Time

Expanded

  • Small circuit current (even during reset detection) contributes to longer battery life
  • ±1% detection voltage accuracy
  • Two output types

Selection3

CMOS Voltage Detector ICs with Built-in Counter Timer

Expanded

  • ±10% high accuracy delay circuit simplifies startup time margin design
  • ±1% Detection voltage accuracy
Selection4

Standard Low Voltage Detector ICs

Expanded

  • Low current consumption contributes to longer battery life
  • Detection voltage as low as 0.9V, ensuring compatibility with the latest 1.0V drive microcontrollers.
  • ±1% detection voltage accuracy

Selection5

Low Voltage CMOS Voltage Detector ICs with Flexible Delay Time

Expanded

  • Voltage detection from 0.9V possible-ideal for the latest 1.0V microcontrollers
  • Integrated high accuracy delay circuit (±10%) simplifies startup time margin design
  • ±1% detection voltage accuracy
Selection6

Bipolar Voltage Detector ICs

Expanded

  • Circuit current varies in response to output load (low current consumption during light loads)
  • ±1% detection voltage accuracy
  • 8kV electrostatic discharge voltage resistance


Voltage Detector ICs


IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.