ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Voltage Detector ICs

Technical Notes

Standard CMOS Voltage Detector IC Series

Series Part No. Technical Notes
BD48□□G/FVE Series
Voltage detection: 2.3V~6.0V
Types: 0.1V step 38type
  • BD4823
  • BD4824
  • BD4825
  • BD4826
  • BD4827
  • BD4828
  • BD4829
  • BD4830
  • BD4831
  • BD4832
  • BD4833
  • BD4834
  • BD4835
  • BD4836
  • BD4837
  • BD4838
  • BD4839
  • BD4840
  • BD4841
  • BD4842
  • BD4843
  • BD4844
  • BD4845
  • BD4846
  • BD4847
  • BD4848
  • BD4849
  • BD4850
  • BD4851
  • BD4852
  • BD4853
  • BD4854
  • BD4855
  • BD4856
  • BD4857
  • BD4858
  • BD4859
  • BD4860
pdf(PDF:733KB)
BD49□□G/FVE Series
Voltage detection: 2.3V~6.0V
Types: 0.1V step 38type
  • BD4923
  • BD4924
  • BD4925
  • BD4926
  • BD4927
  • BD4928
  • BD4929
  • BD4930
  • BD4931
  • BD4932
  • BD4933
  • BD4934
  • BD4935
  • BD4936
  • BD4937
  • BD4938
  • BD4939
  • BD4940
  • BD4941
  • BD4942
  • BD4943
  • BD4944
  • BD4945
  • BD4946
  • BD4947
  • BD4948
  • BD4949
  • BD4950
  • BD4951
  • BD4952
  • BD4953
  • BD4954
  • BD4955
  • BD4956
  • BD4957
  • BD4958
  • BD4959
  • BD4960
pdf(PDF:733KB)

Free Delay Time Setting CMOS Voltage Detector IC Series

Series Part No. Technical Notes
BD52□□G/FVE Series
Voltage detection: 2.3V~6.0V
Types: 0.1V step 38type
  • BD5223
  • BD5224
  • BD5225
  • BD5226
  • BD5227
  • BD5228
  • BD5229
  • BD5230
  • BD5231
  • BD5232
BD53□□G/FVE Series
Voltage detection: 2.3V~6.0V
Types: 0.1V step 38type
  • BD5323
  • BD5324
  • BD5325
  • BD5326
  • BD5327
  • BD5328
  • BD5329
  • BD5330
  • BD5331
  • BD5332

Counter Timer Built-in CMOS Voltage Detector IC Series

Series Part No. Technical Notes
BD45□□5G/1G/2G Series
Voltage detection: 2.3V~4.8V
Types: 0.1V step 26type
  • BD4523
  • BD4524
  • BD4525
  • BD4526
  • BD4527
  • BD4528
  • BD4529
BD46□□5G/1G/2G Series
Voltage detection: 2.3V~4.8V
Types: 0.1V step 26type
  • BD4623
  • BD4624
  • BD4625
  • BD4626
  • BD4627
  • BD4628
  • BD4629

Low Voltage Standard CMOS Voltage Detector IC Series

Series Part No. Technical Notes
BU48□□G/F/FVE Series
Voltage detection: 0.9V~4.8V
Types: 0.1V step 40type
  • BU4809
  • BU4810
  • BU4811
  • BU4812
  • BU4813
  • BU4814
  • BU4815
  • BU4816
  • BU4817
  • BU4818
BU49□□G/F/FVE Series
Voltage detection: 0.9V~4.8V
Types: 0.1V step 40type
  • BU4909
  • BU4910
  • BU4911
  • BU4912
  • BU4913
  • BU4914
  • BU4915
  • BU4916
  • BU4917
  • BU4918

Low Voltage Free Delay Time Setting CMOS Voltage Detector IC Series

Series Part No. Technical Notes
BU42□□G/F/FVE Series
Voltage detection: 0.9V~4.8V
Types: 0.1V step 40type
  • BU4209
  • BU4210
  • BU4211
  • BU4212
  • BU4213
  • BU4214
  • BU4215
  • BU4216
  • BU4217
  • BU4218
BU43□□G/F/FVE Series
Voltage detection: 0.9V~4.8V
Types: 0.1V step 40type
  • BU4309
  • BU4310
  • BU4311
  • BU4312
  • BU4313
  • BU4314
  • BU4315
  • BU4316
  • BU4317
  • BU4318

Bipolar Voltage Detector IC Series

Series Part No. Technical Notes
BD47□□G Series
Voltage detection: 1.9V~4.6V
Types: 0.1V step 28type
  • BD4719
  • BD4720
  • BD4721
  • BD4722
  • BD4723
  • BD4724
  • BD4725

Voltage Detector IC

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.