ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Broadband Low Voltage Single-circuit Video Switchers

BH76333FVM

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

BH76330FVM, BH76331FVM, BH76332FVM, and BH76333FVM are video signal switching ICs, each with three inputs and one circuit output, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at Vcc = 2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6-dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.

Specifications
Supply voltage (V) 2.8 to 5.5
Circuit current (mA) 8.0
Built-in circuit 3in 1 Circuit
Input type Bias
Amp. gain (dB) 0
Max. output level 1 (Vpp) 1.9 Vcc=3V
Max. output level 2 (Vpp) 3.4 Vcc=5V
Cross talk (dB) -65
Freq. chara (dB) 0 (f=30MHz)
Distortion -
Switching speed -
Video driver -
Mute Yes(Standby)
Package size(mm) 10.0×4.0×0.83
[ Pin Configuration ]
BH76333FVM

Features

・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
・Wide output dynamic range
・Excellent frequency response (100kHz / 30MHz 0dB (Typ.))
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0µA (Typ.)
・Bias input (Zin=150kΩ)
・MSOP8 compact package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BH76333FVM-TR MSOP8 Active Yes Embossed Tape And Reel 3000 3000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Low capacitance Zener diodes RSB12JS2

Chip Resistor Networks (1005x4st. Size) MNR04M0APJ

Photointerrupter General Type RPI-579

Circular LED lamp SLR343BC7T

Others

Please check the details on Product List for Others.