ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High-performance Video Signal Switchers

ROHM's video switch ICs are ideal for a variety of applications in addition to switching input signals in TVs and monitors, such as OSDs (On Screen Displays) that superimpose text and other images. A broad lineup is available for optimum compatibility.



High-performance Video Signal Switchers

Broad Lineup High-performance Video Signal Switchers

Series Selection switch lineup_car_nav_dvd  

High-performance Video Signal Switchers

Part No. Supply
voltage
(V)
Circuit
current
(mA)
Built-in circuit Input type Amp.
gain
(dB)
Max. output
level 1
(Vpp)
Max. output
level 2
(Vpp)
Cross talk
(dB)
Freq. chara
(dB)
Video
driver
Mute Package RoHS Distribution
Inventory
Reset
BH76330FVM 2.8 to 5.5 10.0 3in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76331FVM 2.8 to 5.5 10.0 3in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76360FV 2.8 to 5.5 12.0 6in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes
BH76361FV 2.8 to 5.5 12.0 6in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes
BH76332FVM 2.8 to 5.5 9.0 3in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76333FVM 2.8 to 5.5 8.0 3in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76362FV 2.8 to 5.5 11.0 6in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes
BH76363FV 2.8 to 5.5 11.0 6in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes