ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

High-performance Video Signal Switcher Series

ROHM's video switch ICs are ideal for a variety of applications in addition to switching input signals in TVs and monitors, such as OSDs (On Screen Displays) that superimpose text and other images. A broad lineup is available for optimum compatibility.



High-performance Video Signal Switcher Series

Broad Lineup High-performance Video Signal Switcher Series

Series Selection lineup  

High-performance Video Signal Switcher Series

Part No. Supply
voltage
(V)
Circuit
current
(mA)
Built-in circuit Input type Amp.
gain
(dB)
Max. output
level 1
(Vpp)
Max. output
level 2
(Vpp)
Cross talk
(dB)
Freq. chara
(dB)
Video
driver
Mute Package RoHS
Reset
BA7654F 4.0 to 7.0 5.0 2in 1 Circuit Clamp 0 3.1 - -70 0 (f=10MHz) - - SOP8 Yes
BA7653AF 4.0 to 7.0 5.0 3in 1 Circuit Clamp 0 3.1 - -70 0 (f=10MHz) - - SOP8 Yes
BA7653AFV 4.0 to 7.0 5.0 3in 1 Circuit Clamp 0 3.1 - -70 0 (f=10MHz) - - SSOP-B8 Yes
BA7652AF 4.0 to 7.0 5.0 3in 1 Circuit Clamp 0 3.1 - -70 0 (f=10MHz) - Yes SOP8 Yes
BH76330FVM 2.8 to 5.5 10.0 3in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76331FVM 2.8 to 5.5 10.0 3in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76360FV 2.8 to 5.5 12.0 6in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes
BH76361FV 2.8 to 5.5 12.0 6in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes
BH76332FVM 2.8 to 5.5 9.0 3in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76333FVM 2.8 to 5.5 8.0 3in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76362FV 2.8 to 5.5 11.0 6in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes
BH76363FV 2.8 to 5.5 11.0 6in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes
BA7602F 4.5 to 5.5 14.0 2in 3 Circuits Bias 0 3.1 - -65 0 (f=10MHz) - - SOP16 Yes
BA7603F 4.5 to 5.5 13.0 2in 3 Circuits Clamp 0 2.9 - -65 0 (f=10MHz) - - SOP16 Yes
BA7606F 4.5 to 5.5 15.0 2in 3 Circuits Pedestal Clamp 0 2.6 - -65 0 (f=10MHz) - - SOP16 Yes
BA7606FS 4.5 to 5.5 15.0 2in 3 Circuits Pedestal Clamp 0 2.6 - -65 0 (f=10MHz) - - SSOP-A16 Yes
BA7607F 4.5 to 5.5 12.5 2in 3 Circuits Clamp X2 Bias X1 0 Clamp 2.9 Bias 3 -65 0 (f=10MHz) - - SOP16 Yes
BA7609F 4.5 to 5.5 12.5 2in 3 Circuits Clamp X1 Bias X2 0 Clamp 2.9 Bias 3 -65 0 (f=10MHz) - - SOP16 Yes
BA7627FV 4.5 to 5.5 12.5 2in 3 Circuits Clamp X1 Bias X2 0 Clamp 2.9 Bias 3 -65 0 (f=10MHz) - - SSOP-B16 Yes
BA7626F 4.5 to 5.5 15.0 5in2out + 5in1out Bias 6.2 2.6 - -65 0 (f=10MHz) - Yes SOP16 Yes
BA7626FS 4.5 to 5.5 15.0 5in2out + 5in1out Bias 6.2 2.6 - -65 0 (f=10MHz) - Yes SSOP-A16 Yes
BA7657F 4.5 to 5.5 35.0 2in3Circuits + SyncSepa Bias -0.5 2.8 - -50 (f=10MHz) -3 (f=230MHz) - - SOP24 Yes
BH7659FS 4.5 to 5.5 25.0 2in3Circuits + I2C Serect Bias -0.5 2.6 - -50 (f=10MHz) -3 (f=250MHz) - - SSOP-A32 Yes