ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Broadband Low Voltage Single-circuit Video Switchers

ROHM's lineup of 3 input/1 output (BH76332FVM/BH76333FVM) and 6 input/1 output (BH76362FV /BH76363FV) video switchers are available in either clamp or bias input. In addition, operation is guaranteed between -40ºC and +85ºC, making them ideal for car entertainment and navigation systems. 

RoHM'SHigh-performance Video Signal Switcher Series

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Switcher with 3 Clamp Inputs
Switcher with 3 Bias Inputs


Block Diagram

Board

Expanded
 

Features

Ideal for car entertainment systems

As car entertainment becomes more varied and sophisticated the number of inputs and outputs required for audio and video increases significantly. ROHM offers two types of switchers that allow multiple ICs to be configured to match set requirements, from small displays to large panels, resulting in virtually unlimited design freedom. In addition, the input coupling capacitor can be shared with multiple ICs to expand switching functions, contributing to end-product miniaturization.

 
Expanded
Frequency characteristics extending to 30MHz ensure compatibility with a broad range of applications
Operation possible from Vcc=2.8V
Compact package types: MOP8, SSOP-B16
High reliability design with wide operating temperature range ideal for car AV equipment




High-performance Video Signal Switcher Series

Part No. Supply
voltage
(V)
Circuit
current
(mA)
Built-in circuit Input type Amp.
gain
(dB)
Max. output
level 1
(Vpp)
Max. output
level 2
(Vpp)
Cross talk
(dB)
Freq. chara
(dB)
Video
driver
Mute Package RoHS
Reset
BH76332FVM 2.8 to 5.5 9.0 3in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76333FVM 2.8 to 5.5 8.0 3in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes MSOP8 Yes
BH76362FV 2.8 to 5.5 11.0 6in 1 Circuit Clamp 0 1.8 Vcc=3V 3.8 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes
BH76363FV 2.8 to 5.5 11.0 6in 1 Circuit Bias 0 1.9 Vcc=3V 3.4 Vcc=5V -65 0 (f=30MHz) - Yes SSOP-B16 Yes