ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Video Drivers with Built-in Low Voltage Single-circuit Video Switchers

ROHM's lineup of 1 output/3 input (BH76330FVM/BH76331FVM) and 1 output/6 input (BH76360FV/BH76361FV) video switchers are available in either clamp or bias input. The wide operating temperature range, from -40ºC to +85ºC, makes them ideal for applications requiring high reliability such as car AV and navigation systems. 

RoHM'SHigh-performance Video Signal Switcher Series

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
3-input Clamp Switch + 6dB Amp + Video Driver
3-input Bias Switch + 6dB Amp + Video Driver


Block Diagram

Board

Expanded
 

Features

No output capacitor required -ideal for customers requiring space savings

Output coupling capacitors are normally used to prevent DC current from flowing through the output. However, the output voltage of BH76330FVM and BH76360FV is approximately 0.16V - very close to Ground level - making operation possible without an output capacitor. In addition, their compact package contributes to further space savings.

 
Expanded
Operation possible from Vcc=2.8V
Optimized for car entertainment systems
Compact package types: MOP8, SSOP-B16
High reliability design with wide operating temperature range ideal for car AV equipment




High-performance Video Signal Switcher Series

Part No. Supply
voltage
(V)
Circuit
current
(mA)
Built-in circuit Input type Amp.
gain
(dB)
Max. output
level 1
(Vpp)
Max. output
level 2
(Vpp)
Cross talk
(dB)
Freq. chara
(dB)
Video
driver
Mute Package RoHS
Reset
BH76330FVM 2.8 to 5.5 10.0 3in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76331FVM 2.8 to 5.5 10.0 3in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes MSOP8 Yes
BH76360FV 2.8 to 5.5 12.0 6in 1 Circuit Clamp 6.0 2.7 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes
BH76361FV 2.8 to 5.5 12.0 6in 1 Circuit Bias 6.0 2.8 Vcc=3V 4.6 Vcc=5V -65 0 (f=10MHz) Yes Yes SSOP-B16 Yes