The BA7654F, BA7653AF/AFV. and BA7652AF video signal switchers integrate 2-3 inputs into a single circuit. Utilization of a high-performance feedback clamp circuit at the input terminal makes it possible to use a 0.01µF ceramic capacitor for input coupling, resulting in increased space savings. In addition, features such as a high-speed switching function and a broad dynamic range ensures suitability with a wide range of applications.