ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Video/Audio Signal Switchers for Car Navigation Car DVD Player

This input selector ICs integrate a switch circuit that select 2-system from 5-system stereo audio inputs and a switch circuit that select 2-system from 7-system composite inputs in a single chip. Optimal for the car navigation systems and car DVD players that have multiple input systems. 

RoHM'SHigh-performance Video Signal Switchers

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Built-in 7-input 2-output video selecter, 5-input 2-output audio selector


Block Diagram

Expanded
 

Features

Built-in isolator function for Audio/Video input channels

Car navigation systems, car DVD players, and car audio systems have concern with automotive noises that generated by electronic systems. These noises interrupt into devices as noise current via chassis, but ROHM's IC enables noise elimination with Amplifier's characteristics of common-mode input.

 
Expanded
Video driver : Able to be used without output coupling capacitor(one load)
Selectable isolator function for different Audio/Video input channels
Built in Video gain switch (-6dB / -3dB / 0dB / 3dB)
Built in Audio gain switch (0dB / -6dB)




Video/Audio Signal Switchers for Car Navigation Car DVD Player

Part No. Supply
voltage
(V)
Video Circuit
current
(mA)
Audio Circuit
current
(mA)
Video Freq.
chara 1
(dB)
Video Freq.
chara 2
(dB)
Video Amp.
gain
(dB)
Audio Freq.
chara 1
(dB)
Audio Freq.
chara 2
(dB)
Audio Amp. gain
(dB)
Package RoHS Distribution
Inventory
BH7649KS2 7.5 to 9.5 34 23 0.0(6.75MHz) -30(27MHz) -6,-3,0,3 -0.5(24kHz) -26(96kHz) -6,0 SQFP-T52 Yes