ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

LCD Timing Control ICs

ROHM's LCD timing control ICs feature low power consumption, low EMI amplitude differential communications LVDS and RSDS cores, making it possible to generate control signals based on the image data at different panel resolutions. Three lineups available at each resolution. In addition, the timing can be adjusted (besides the basic output control timing) via external EEPROM for debugging purposes during development before developing the final product.

LCD Timing Control ICs
*Put the mouse on the icon to see further details.
Specification Part No. Package Function
Timing Controllers for XGA-WXGA-WXGA2
*
BU90AG0-□□
series
Timing Controllers for XGA-WXGA-HD
*
BU90AH0-□□
series
Timing Controllers for VXGA-WVXGA-FHD
*
BU90BH0-□□
series
Part number with * are under development.


LCD Timing Control ICs

Part No. Supply voltage (V) Input Type Output Type Input Bits Output Bits Clock frequency (MHz) Operating temperature range (ºC) Resolution Package RoHS
*BU90AG0-□□series 2.3 to 3.6 LVDS1ch Mini LVDS1ch 8/6bit 6bit 85 0 to +70 XGA, WXGA,WXGA2 TQFP64V Yes
*BU90AH0-□□series 1.2 / 2.5 Display Port 1Lane Mini LVDS1ch 8/6bit 8/6bit 85 0 to +70 XGA, WXGA, HD - Yes
*BU90BH0-□□series 1.2 / 2.5 Display Port 2Lane Mini LVDS2ch 8/6bit 8/6bit 154 0 to +70 VXGA, WVXGA, FHD TQFP64V Yes
Part number with * are under development.