| Specifications |
Part No. |
Package |
Features |
3-input Clamp Switch+6dB Amplifier+Video Driver
3-input Bias Switch+6dB Amplifier+Video Driver
6-input Clamp Switch+6dB Amplifier+Video Driver
6-input Bias Switch+6dB Amplifier+Video Driver
Block Diagram |
|
Board |
|
|
|
 |
Features
No output capacitor required, contributing to smaller designs
|
|
Output coupling capacitors are normally used to prevent DC current from flowing through the output. However, the output voltage of both BH76330FVM and BH76360FV is approximately 0.16V-very close to Ground level-making operation possible without an output capacitor. In addition, their compact package size contributes to further space savings.
|
|
|
Operation possible from Vcc=2.8V
Ideal for car entertainment systems
Compact package types : MOP8, SSOP-B16
High reliability design with wide operating temperature range ideal for car AV equipment
High-Performance System Video Drivers