ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High-Performance System Video Drivers

With the increasing popularity of DVD players / recorders and high definition TVs with improved picture quality comes additional requirements for video drivers, such as multiple channels, format / screen discrimination signal output, and wider bandwidths. ROHM offers not only conventional 5V video drivers, but wide band drivers compatible with high definition TVs as well as system video drivers that support the complicated video outputs of next-generation DVD players / recorders.

High-Performance System Video Drivers

Broad Lineup High-Performance System Video Drivers

Series Selection lineup  

High-Performance System Video Drivers

Part No. Supply voltage
(V)
Circuit current
(mA)
Input Type Amp. gain
(dB)
Max. Output
level
(Vpp)
Video driver Mute Output
Capa-less
Freq. chara
(dB)
Package RoHS Distribution
Inventory
Reset
BH76330FVM 2.8 to 5.5 10.0 Clamp 6 4.6 YES YES YES 0 MSOP8 Yes
BH76331FVM 2.8 to 5.5 10.0 Bias 6 4.6 YES YES - 0 MSOP8 Yes
BH76360FV 2.8 to 5.5 12.0 Clamp 6 4.6 YES YES YES 0 SSOP-B16 Yes
BH76361FV 2.8 to 5.5 12.0 Bias 6 4.6 YES YES - 0 SSOP-B16 Yes