ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Video Encoders Built-in Image Correction

ROHM's NTSC / PAL-compatible Video encoder incorporates AIE technology, resulting in real-time image correction for outstanding visibility, regardless of lighting conditions. 

RoHM'SImage Correction ICs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Combination Video encoder and AIE IC
Built-in Fog Reduction and Auto Fog Discriminant function


Block Diagram

Board

Expanded
 

Features

Upgrade to AIE functionality by simply replacing the existing Video encoder

Replacing the current Video encoder with the BU6520KV will enable real-time image correction capability, resulting in optimized contrast and color correction for stunningly realistic images.

 
Expanded
AIE / Video encoder settings automatically downloaded via SPI interface based on terminal configuration
Supports ITU-R BT. 656 input / output image formats
Built-in DAC with direct 75Ω drive capability
Complete hardware-based processing ensures quick, precise processing with low power consumption




Image Correction ICs

Part No. Power Supply voltage Image data size Control
Interface
Input/Output Digital Interface Fog
reduction
Image
Adjustment
PWM
Output
Video
Encoder
Package RoHS Distribution
Inventory
VDD Core
(V)
VDD I/O
(V)
BU6520KV 1.40 to 1.60 2.7 to 3.6 720×480 SD size I2C
Serial EEPROM interface
8bit YUV=4:2:2
ITU-R BT.656
- - - YES VQFP48C Yes
BU6521KV 1.40 to 1.60 2.7 to 3.6 720×480 SD size I2C
Serial EEPROM interface
8bit YUV=4:2:2
ITU-R BT.656
YES - - YES VQFP48C Yes

 

Image Correction ICs