ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Video Encoders built-in Image Correction

BU6521KV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

ROHM's video encoder with built-in AIE function incorporates fog reduction technology. The fogged image is corrected to the image that the fog clears up, and the object and the character are made clear. Moreover, by the AIE function, the dynamic range correction of the backlight image and the low liminance image is also available. The visibility of the image under various environments can improve by these image correction functions.

Specifications
Power Supply
voltage(V)
VDD Core 1.40 to 1.60
VDD I/O 2.7 to 3.6
Image data size 720×480 SD size
Control Interface I2C
Serial EEPROM interface
Input/Output Digital Interface 8bit YUV=4:2:2
ITU-R BT.656
Fog reduction YES
Image Adjustment -
PWM Output -
Video Encoder NTSC / PAL /
Composite Output
Topr(°C) -40 to 85
Package size(mm) 9.0×9.0×1.5

Features

・Input / output data format ITU-R BT.656 or YCbCr with synchronization signal
・Video output data format NTSC / PAL SD-TV composite video output (CVBS)
・Fog image correcting function
・Image correction built-in dynamic range correction with Adaptive Image Enhancer (AIE)
・Built-in edge-emphasizing filter and gamma filter
・Built-in slave function for 2-line serial interface
・Built-in master function for SPI BUS

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU6521KV-E2 VQFP48C-E2 Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High Efficiency , High Reliability Type Schottky Barrier Diodes RSX101VA-30

4-Direction Detector RPI-1040

High power chip LED with lens SML-J15DT

High Voltage Resistance Chip Resistors KTR03EZPJ

Others

Please check the details on Product List for Others.

Image Correction ICs