BU1574GUW
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
ROHM's real-time video engine ICs incorporate an AIE image correction core specially designed for main displays. Camera video images are optimized for maximum visibility.
| Specifications
|
Power Supply voltage(V) |
VDD Core |
1.40 to 1.60 |
| VDD I/O |
2.7 to 3.6 |
| Image data size |
up to WVGA+ |
| Control Interface |
I2C |
| Input/Output Digital Interface |
8bit YUV=4:2:2 ITU-R BT.656 |
| Fog reduction |
- |
| Image Adjustment |
- |
| PWM Output |
PWM Output Contents adaptive |
| Video Encoder |
- |
| Topr(°C) |
-40 to 85 |
| Package size(mm) |
5.0×5.0×0.8 |
|
|
Features
・Compatible with image data from QCIF size (176×144) up to WVGA+size (864×480)
・Data format : ITU-R BT.656 or YCbCr with syncronization signal.
・Compatible with Input / Output data formats with RGB 5:6:5 and 6:6:6
・Multiple operation modes : Image Enhance, Analysis, Through and Sleep
・Register can be set up with a 2-wire serial interface (I2C)
・PWM output for image adjustment LCD backlight control
・Built-in edge-enhancement and gamma filters
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BU1574GUW-E2 |
VBGA063W050 |
Active |
Yes
|
|
Embossed Tape And Reel |
2500 |
2500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|