ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Image Correction ICs for Panel

BU1573KV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

ROHM's real-time video engine ICs incorporate an AIE image correction core specially designed for main displays. Camera video images are optimized for maximum visibility.

Specifications
Power Supply
voltage(V)
VDD Core 1.40 to 1.60
VDD I/O 2.7 to 3.6
Image data size up to WVGA+
Control Interface I2C
Input/Output Digital Interface 18bitRGB Interface
BUS Interface
Fog reduction -
Image Adjustment -
PWM Output PWM Output
Contents adaptive
Video Encoder -
Topr(°C) -40 to 85
Package size(mm) 12.0×12.0×1.5

Features

・Compatible with image data from QCIF size (176×144) up to WVGA+size (864×480)
・Compatible with 80-system CPU bus interface and RGB interface
・Compatible with Input / Output data formats with RGB 5:6:5 and 6:6:6
・Multiple operation modes : Image Enhance, Analysis, Through and Sleep
・Register can be set up with a 2-wire serial interface (I2C)
・PWM output for image adjustment LCD backlight control
・Built-in edge-enhancement and gamma filters

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU1573KV-E2 VQFP64 Active Yes Embossed Tape And Reel 1000 1000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High Efficiency , High Reliability Type Schottky Barrier Diodes RSX101VA-30

4-Direction Detector RPI-1040

High power chip LED with lens SML-J15DT

Others

Please check the details on Product List for Others.

Image Correction ICs