ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Image Correction ICs for Camera

BU1571KN

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

For photos with contrasting shades (light / dark), it is not necessary to raise the total brightness in order to achieve picture clarity-only the brightness of the dark, hard-to-see areas should be increased. ROHM's AIE IC optimizes camera performance, ensuring high visibility, even under harsh conditions (i.e. changing ambient light)

Specifications
Power Supply
voltage(V)
VDD Core 1.45 to 1.55
VDD I/O 2.7 to 3.6
Image data size up to 2 megapixels
Control Interface I2C
Input/Output Digital Interface 8bit YUV=4:2:2
Fog reduction -
Image Adjustment -
PWM Output -
Video Encoder -
Topr(°C) -40 to 85
Package size(mm) 6.2×6.2×0.95Max

Features

・UXGA size (1600×1200) for input of image data up to 7.5 fps, SXGA size (1280×1024) for input of image data up to 15 fps and VGA size (640×480) for input of image data up to 30 fps
・Input data format for YUV=4:2:2 8bit. Order of components may be adjusted by the register
・Operation modes are image enhance mode, through mode, and sleep mode
・Strength of image correction can be set to linear
・Register can be set up with a 2-line serial interface

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU1571KN-E2 VQFN36 Active Yes Embossed Tape And Reel 2500 2500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Low capacitance Zener diodes RSB12JS2

Mini-mold side view chip LED SMLA13WBDW

Photointerrupter Double Mold Type RPI-0128

Others

Please check the details on Product List for Others.

Image Correction ICs