ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

AIE Adaptive Image Enhancers

In response to the growing emphasis on safely in the security sector ROHM has developed AIE (Adaptive Image Enhancer) technology that provides unprecedented visibility to cameras of all types. ROHM AIE products are also optimized for high quality display of high resolution video images (i.e. one-segment, terrestrial digital media broadcasts, DVDs) in portable, onboard displays, and mobile phones.


AIE Adaptive Image Enhancers

Broad Lineup AIE Adaptive Image Enhancers

Series Selection lineup  

AIE Adaptive Image Enhancers

Part No. Power Supply voltage Image data size Control
Interface
Input/Output Digital Interface Fog
reduction
Motion
Detection
PWM
Output
Video
Encoder
Package RoHS
VDD Core
(V)
VDD I/O
(V)
BU1570KN 1.45 to 1.55 2.7 to 3.6 up to 2 megapixels I2C 8bit YUV=4:2:2 - YES - - VQFN36 Yes
BU1571KN 1.45 to 1.55 2.7 to 3.6 up to 2 megapixels I2C 8bit YUV=4:2:2 - - - - VQFN36 Yes
BU1574KU 1.40 to 1.60 2.7 to 3.6 up to WVGA+ I2C 8bit YUV=4:2:2
ITU-R BT.656
- - YES - UQFP64 Yes
NEW
BU1574GUW
1.40 to 1.60 2.7 to 3.6 up to WVGA+ I2C 8bit YUV=4:2:2
ITU-R BT.656
- - YES - VBGA063W050 Yes
BU1572GUW 1.40 to 1.60 1.7 to 3.3 up to WVGA+ I2C 18bitRGB Interface
BUS Interface
- - YES - VBGA063W050 Yes
BU1573KV 1.40 to 1.60 2.7 to 3.6 up to WVGA+ I2C 18bitRGB Interface
BUS Interface
- - YES - VQFP64 Yes
BU6520KV 1.40 to 1.60 2.7 to 3.6 720×480 SD size I2C
Serial EEPROM interface
8bit YUV=4:2:2
ITU-R BT.656
- - - YES VQFP48C Yes
NEW
BU6521KV
1.40 to 1.60 2.7 to 3.6 720×480 SD size I2C
Serial EEPROM interface
8bit YUV=4:2:2
ITU-R BT.656
YES - - YES VQFP48C Yes

 

AIE Adaptive Image Enhancer Series