ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

HDMI Switch ICs

BU16025MUV

Inquiries concering our products
Data Sheet
 
Technical Data
Package
RoHS
Application notes
Design Model
Quality information
FAQ

[ Product description ]

This IC is HDMI Buffer IC for Source, Sink, and repeater equipment.
Each TMDS input has internal 50ohm resistor. These resistors can be turned off by OE pin control. And This IC has selectable equalizer circuit and DDC active buffer to Isolate capacitor between input and output.

Specifications
Power Supply (V) 3 to 3.6
ESD (kV) Rx:10,Tx:8
Input (ch) HDMI 1ch
Output (ch) HDMI 1ch
Data rate (Gbps) 2.7
Hot Plug Control Yes
Termination sense Correspondence Yes(sync with OE)
Switching Method -
DDC Buffer Yes
Equalizer Yes
De emphasis Yes
Package size(mm) 7.0×7.0×1.0
[ Pin Configuration ]
BU16025MUV

Features

・Support 480i/p, 720p, and 1080i/p 12bit deep color and 2.70Gbps data rate
・5V Tolerance to all DDC and HPD_SINK Inputs
・Integrated active DDC buffer
・Integrated DDC data line delay mode to get hold margin
・Integrated Switchable 50ΩReceiver Termination
・Integrated Low TMDS output swing mode for High speed signal
・High Impedance Outputs When Disabled
・TMDS Inputs and output HBM ESD Protection Exceeds 8kV
・Support AC coupling input(TMDS input common mode voltage is 3.3V)
・Selectable Receiver Equalization
・Integrated I2C Identification Data for HDMI/DVI distinction (Display port translator mode)
・48-Pin VQFN Package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU16025MUV-E2 VQFN48AV7070 Active Yes   Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Low capacitance Zener diodes RSAC18CS

Anti-surge Chip Resistors ESR03EZPJ

Low capacitance Zener diodes RSB12JS2

Tantalum Capacitors (Fail-safe open structure type) TCFGP1A106M8R

Others

Please check the details on Product List for Others.

HDMI switch IC