ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

HDMI Switch ICs

BU16024KV

Inquiries concering our products

[ Product description ]

This HDMI switch IC eliminates the need forexternal components and features HDMI ver.1.3a compatibility. Anequalizer, multiplexer, high speed differential amp and DDC bufferare integrated into a single chip. In addition, stable, high qualitytransmission of digital image and audio data is ensured at highspeeds (2.25Gbps), even with cables exceeding 10m in length (i.e.20m).

Specifications
Power Supply (V) 3 to 3.6
ESD (kV) 10
Input (ch) HDMI 1ch
Output (ch) HDMI 1ch
Data rate (Gbps) 2.25
Hot Plug Control Yes
Termination sense Correspondence Yes(sync with HDP_SINK)
Switching Method -
DDC Buffer Yes
Equalizer Yes
De emphasis Yes
Package size(mm) 9.0×9.0×1.6
[ Pin Configuration ]
BU16024KV

Features

・Restore the RF ingredient which damped with a cable by an equalizer
・Divide capacity of Tx side and Rx side in a storehouse in the DDC buffer
・Control the choice of the display by HPD control
・Compatible with 1080p Full HD, RGB12bit color depth
・Conforms to the HDMI ver.1.3a 2.25Gbps transmission standard
・Equalizer built in for long cable compatibility
・Integrated DDC buffer ensures stable HDCP communication
・10kV + ESD resistance (HBM)
・Easy to mount VQFP48 package

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU16024KV-E2 VQFP48C Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Low capacitance Zener diodes RSB12Z

High Voltage Resistance Chip Resistors KTR03EZPJ

Digital transistor(with built-in resistor) DTC614TU

Digital transistor(with built-in resistor) DTC623TU

Others

Please check the details on Product List for Others.

HDMI switch IC