ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Compact, Low Current Consumption Single Output Video Drivers

These video drivers with built-in LPF utilize full-swing technology at the output stage, enabling operation from a low-voltage source (from 2.6V). In addition, the units feature a compact package and low power consumption. Two types are available, based on the LPF frequency : a 4.5MHz type ideal for digital still cameras and portable devices, and a 6MHz type optimized for DVD applications. However, their 5V compatibility makes them suitable not only for portable equipment, but for larger electronic devices as well. 

RoHM'SCompact Video Driver Seies for DSCs and Portable Devices

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Video Driver with Built-in 8th-order 4.5MHz LPF
Video Driver with Built-in 8th-order 4.5MHz LPF
Video Driver with Built-in 8th-order 4.5MHz LPF
Video Driver with Built-in 8th-order 6MHz LPF


Block Diagram

Board

Expanded
 

Features

Low current consumption (7mA)-ideal for portable devices

The BH761□□HFV series utilizes a highly efficient BiCMOS process and optimized circuitry in order to achieve a current consumption of 7mA at no signal operation (8mA with the BH76206HFV). In addition, improved low-voltage characteristics (compared with conventional units) make it possible to reduce power consumption even further (i.e. 0µA standby current), making them ideal for portable devices.

Applicable models : BH761□□HFV series

 
Expanded
Compact HVSOF6 package
No output capacitor required for increased space savings
Built-in 8th-order LPF reduces noise
Operation margin increases at low voltage. Large output video driver with the maximum output of 2.6Vpp




Compact Video Driver Series for DSCs and Portable Devices

Part No. Supply
voltage
(V)
Output
circuit
(ch)
Circuit
current
(mA)
Amplifier
gain
(dB)
Freq. chara.
1
(dB)
Freq. chara.
2
(dB)
Input Type Mute
(μA)
Output
Capa-less
Package RoHS Distribution
Inventory
Reset
BH76106HFV 2.60 to 5.50 1 7 6 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76109HFV 2.60 to 5.50 1 7 9 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76112HFV 2.60 to 5.50 1 7 12 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76206HFV 2.60 to 5.50 1 8 6 -0.3 -40.0 Clamp 0 YES HVSOF6 Yes