ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Compact Video Driver Seies for DSCs and Portable Devices

With the decreasing size and increasing functionality of mobile phones and digital cameras comes a need for more compact video drivers that feature optimized designs that maximize efficiency and performance. In response to this ROHM offers video drivers that provide video signal output in an ultra-compact CSP (Chip Scale Package), contributing to high density designs. In addition, advanced circuit technology is utilized to center the image signal at the ground level, eliminating the need for a coupling capacitor, simplifying peripheral circuit design.

Compact Video Driver Series for DSCs and Portable Devices

Broad Lineup Compact Video Driver Seies for DSCs and Portable Devices

Series Selection lineup  

Compact Video Driver Series for DSCs and Portable Devices

Part No. Supply
voltage
(V)
Output
circuit
(ch)
Circuit
current
(mA)
Amplifier
gain
(dB)
Freq. chara.
1
(dB)
Freq. chara.
2
(dB)
Input Type Mute
(μA)
Output
Capa-less
Package RoHS Distribution
Inventory
Reset
BH76906GU 2.50 to 3.45 1 15 6 -0.2 -44.0 Bias 0 YES VCSP85H1(BH76906GU) Yes
BH76909GU 2.50 to 3.45 1 15 9 -0.2 -44.0 Bias 0 YES VCSP85H1(BH76909GU) Yes
BH76912GU 2.50 to 3.45 1 15 12 -0.2 -44.0 Bias 0 YES VCSP85H1(BH76912GU) Yes
BH76916GU 2.50 to 3.45 1 15 16.5 -0.2 -44.0 Bias 0 YES VCSP85H1(BH76916GU) Yes
BH76706GU 2.50 to 3.45 1 15 6 -0.45 -46.0 Bias 0 YES VCSP85H1(BH76706GU) Yes
BH76806FVM 2.50 to 3.45 1 16 6 -0.45 -51.0 Bias 0 YES MSOP8 Yes
BH76809FVM 2.50 to 3.45 1 16 9 -0.45 -51.0 Bias 0 YES MSOP8 Yes
BH76812FVM 2.50 to 3.45 1 15 12 -0.45 -51.0 Bias 0 YES MSOP8 Yes
BH76816FVM 2.50 to 3.45 1 15 16.5 -0.45 -51.0 Bias 0 YES MSOP8 Yes
BH76106HFV 2.60 to 5.50 1 7 6 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76109HFV 2.60 to 5.50 1 7 9 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76112HFV 2.60 to 5.50 1 7 12 0.1 -45.0 Clamp 0 YES HVSOF6 Yes
BH76206HFV 2.60 to 5.50 1 8 6 -0.3 -40.0 Clamp 0 YES HVSOF6 Yes