ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Camera Image Processor Compatible
with ADPCM/MIDI/MP3/AAC·HEAAC Audio

BU6569GVW

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

ROHM's BU6569GVW is the only camera image processor that offers audio support. A multi-format digital audio decode function as well as ADPCM for audio recording and playback is built into a single chip. These features, combined with a rich multi-media interface, make this IC ideally suited for home security systems.

Specifications
Supply voltage (V) VDDCore 1.45 to 1.55
VDDIO1 1.70 to 3.60
VDDIO2 2.70 to 3.60
VDDUSB 3.0 to 3.6
Camera I / F Support up to 2 megapixels (1600×1200)
Host CPU I / F 16bit bus 80Series
LCD I / F Support up to QVGA (320×240pixels)
Codec
[Image]
JPEG 2 megapixels
Motion-JPEG YES
MPEG4 -
Codec
[Sound / Music]
AAC / HE-AAC YES
64MIDI YES
MP3 YES
ADPCM YES
Multimedia I / F USB2.0I/F,SDC/MMC I/F,TV Encoder I/F,NAND Flash Memory I/F
Package size(mm) 8.0×8.0×0.8

Features

・Built-in Camera Module Interface (Input data format for YUV=4 : 2 : 2, RGB=4 : 4 : 4)
・Built-in frame memory / JPEG code memory
・Built-in LCD controller interface
・Extended overlay function
・Built-in TV encoder interface
・Built-in JPEG CODEC (ISO / IEC10918 conforming base line method)
・Built-in HOST CPU interface
・Built-in USB interface (Conformed USB 2.0 Full speed)
・Built-in memory interface for NAND type Flash
・Built-in SD card interface
・Built-in AAC decode, MP3 decode, melody function, and ADPCM codec
・Supported IIS, PCM interface
・Built-in stereo D / A converter
・Clock generation, power management function

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU6569GVW-E2 SBGA120W080 Active Yes Embossed Tape And Reel 1000 1000 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type) TCTOAL1A336M8R

High Efficiency , High Reliability Type Schottky Barrier Diodes RSX101VA-30

Others

Please check the details on Product List for Others.