ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Camera Image Provcessors Compatible with JPEG Image

BU6568GV

Inquiries concering our products
Data Sheet
 
Technical Data
Application notes
Design Model
Quality information
FAQ

[ Product description ]

ROHM's camera image processors feature hardware-based preview and JPEG codec functions as well as CMOS processes for low consumption. Its efficient design makes it ideal for use in security systems, such as with surveillance camera.

Specifications
Supply voltage (V) VDDCore 1.45 to 1.55
VDDIO1 1.70 to 3.15
VDDIO2 2.70 to 3.15
VDDUSB -
Camera I / F Support up to 1.3 megapixels (1280×1024)
Host CPU I / F 8bit/16bit bus 80Series
LCD I / F Support up to QCIF+(232×176pixels)
Codec
[Image]
JPEG 1.3 megapixels
Motion-JPEG YES
MPEG4 -
Codec
[Sound / Music]
AAC / HE-AAC -
64MIDI -
MP3 -
ADPCM -
Multimedia I / F -
Package size(mm) 7.0×7.0×1.1

Features

・Built-in Camera Module Interface (Input data format for YUV=4 : 2 : 2, RGB=4 : 4 : 4)
・Built-in frame memory / JPEG code memory
・Built-in LCD controller interface
・Built-in JPEG CODEC (ISO / IEC10918 conforming base line method)
・Built-in HOST CPU interface
・Extended overlay function
・LED interface, GIO function
・Clock generation, power management function
・Key interfaces built in (3 systems)

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package
(PDF)
Status
*
RoHS Constitution
materials list
Packing
Type
Unit
Quantity
Minimum
Packaging
Quantity
Sales Distribution
Inventory
BU6568GV-E2 SBGA099T070 Active Yes Embossed Tape And Reel 1500 1500 Inquiry

* Active: Production or current type  Preview: Development

Customers who viewed this product also viewed

High Efficiency , High Reliability Type Schottky Barrier Diodes RSX101VA-30

High power chip LED with lens SML-J15DT

High Voltage Resistance Chip Resistors KTR03EZPJ

Photointerrupter Double Mold Type RPI-0128

Others

Please check the details on Product List for Others.