BU6566GVW
Technical Data
Application notes
Design Model
Quality information
FAQ
[ Product description ]
ROHM's camera image processors feature hardware-based preview and JPEG codec functions as well as CMOS processes for low consumption. Its efficient design makes it ideal for use in security systems, such as with surveillance camera.
| Specifications
|
| Supply voltage (V) |
VDDCore |
1.45 to 1.55 |
| VDDIO1 |
1.70 to 3.15 |
| VDDIO2 |
2.70 to 3.15 |
| VDDUSB |
- |
| Camera I / F |
Support up to 0.3 megapixels (640×480) |
| Host CPU I / F |
8bit/16bit bus 80Series |
| LCD I / F |
Support up to QCIF+(232×176pixels) |
Codec [Image] |
JPEG |
0.3 megapixels |
| Motion-JPEG |
YES |
| MPEG4 |
- |
Codec [Sound / Music] |
AAC / HE-AAC |
- |
| 64MIDI |
- |
| MP3 |
- |
| ADPCM |
- |
| Multimedia I / F |
- |
| Package size(mm) |
7.0×7.0×0.8 |
|
|
Features
・Built-in Camera Module Interface (Input data format for YUV=4 : 2 : 2, RGB=4 : 4 : 4)
・Built-in frame memory / JPEG code memory
・Built-in LCD controller interface
・Built-in JPEG CODEC (ISO / IEC10918 conforming base line method)
・Built-in HOST CPU interface
・Extended overlay function
・LED interface, GIO function
・Clock generation, power management function
・Key interfaces built in (3 systems)
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BU6566GVW-E2 |
SBGA099W070 |
Active |
Yes
|
|
Embossed Tape And Reel |
1500 |
1500 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|