ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Camera Image Processors for Home Electronics and Security System

The development of sophisticated security systems, advanced, networked home appliances, and complex, interactive toys with camera functionality is rapidly progressing. ROHM offers camera image processors that utilize the latest in imaging technology and feature original algorithms and hardware processing, resulting in rich, expressive with low power consumption.


Camera Image Processors for Home Electronics and Security System
*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Compatible with 0.3 megapixels cameras
Compatible with 1.3 megapixels cameras
Compatible with ADPCM / MIDI / MP3 / AAC / HE-AAC audio

 



Camera Image Processors for Home Electronics and Security System

Part No. Supply voltage Camera
I / F
Host
CPU I / F
LCD I/F JPEG Motion-JPEG MPEG4 Audio
decoder
Multimedia
I/F
Package RoHS Distribution
Inventory
VDDCore VDDIO1 VDDIO2
BU6566GVW 1.45 to 1.55 1.70 to 3.15 2.70 to 3.15 up to 0.3 megapixels 8bit/16bit bus 80Series up to (232×176pixels) 0.3 megapixels YES - - - SBGA099W070 Yes
BU6568GV 1.45 to 1.55 1.70 to 3.15 2.70 to 3.15 up to 1.3 megapixels 8bit/16bit bus 80Series up to (232×176pixels) 1.3 megapixels YES - - - SBGA099T070 Yes
BU6569GVW 1.45 to 1.55 1.70 to 3.60 2.70 to 3.60 up to 2 megapixels 16bit bus 80Series up to (320×240pixels) 2 megapixels YES - YES YES SBGA120W080 Yes