ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Video / Audio Interface ICs for TV and DVD Recorders

The trend of DVD recorders and other video equipment are towards higher performance and more functionality, increasing the number of inputs / outputs required in order to accommodate the growing number of data formats, such as digital broadcasting (via BS, terrestrial digital tuners, STB (set top boxes)). This results in a more complicated I/O system. In response to this ROHM has developed a lineup of interface LSIs that can process the video module portion using a single chip and the audio module portion on a single chip.

Video / Audio Interface ICs for TV and DVD Recorders

Broad Lineup Video / Audio Interface ICs for TV and DVD Recorders

|   Audio Interface IC  |  
Line up  

Audio Interface IC

Part No. Operating voltage
(V)
Circuit current
(mA)
Number of input THD
(%)
S/N
(dB)
Output noise
(µVrms)
Cross talk
(dB)
Serial Control Input gain
(dB)
Max. output level
(Vrms)
Volume Package RoHS
BD3822FS 7.0 to 9.5 7.0 5+Tuner
SAP
0.0015 - 3.2 -110 I2C
BUS*
Tuner=8,12 2.5 0 to -49dB/
1dB step
-45 to -78dB/
2dB Step -∞dB
SSOP-A32 Yes
BD3824FS 7.0 to 9.5 6.4 5 0.0015 - 2.3 -100 I2C
BUS*
Tuner=0,8,12 2.6 - SSOP-A32 Yes
BD3823FV 7.0 to 14.5 2.5 5 0.0015 - 3.2 -110 I2C
BUS*
0,2,4,6 4.5
(VCC=
14.5V)
0 to 30.5dB/
0.5dB Step
SSOP-B20 Yes