ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Video / Audio Interface ICs for TV and DVD Recorders

The trend of DVD recorders and other video equipment is towards higher performance and more functionality, increasing the number of inputs / outputs required in order to accommodate the growing number of data formats, such as digital broadcasting (via BS, terrestrial digital tuners, STB (Set Top Boxes)). The result is a more complicated I/O system. In response to this ROHM has developed a lineup of interface ICs that integrate the complicated video and audio blocks on a single chip.

Video / Audio Interface ICs for TV and DVD Recorders

Broad Lineup Video / Audio Interface ICs for TV and DVD Recorders

|   Audio Interface IC  |  
Product Selection Line up  


Select1

Audio Interface IC

  • Shock noise generated during volume switching eliminated due to soft switching
  • Low crosstalk enables high-fidelity audio recording
  • Low distortion rate (0.0015%) ensures faithful reproduction of source signals
SERIES_DET