ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Video Accessory ICs

The spread of digital cameras, camera-equipped cell phones and other multimedia devices brings a greater number of opportunities for converting video signals into image data. (and viewing on a large TV or PC monitor screen at high resolutions)than ever before. In order to respond to these increased demands, ROHM offers a broad lineup of video Processing LSIs that enable viewing of video signals on TVs and monitors.

RoHM'SVideo Accessory ICs

Broad Lineup Video Accessory ICs

lineup  


Selection1

Video Isolation Amplifier

Expanded

  • CMRR : -60dB
  • D4 standard compatibility for 300MHz flat frequency characteristics
  • ESD 6kV resistance (HBM)
Selection2

High Performance VCOs for Image Sampling

Expanded

  • 10psec low period-jitter Stable operation, even at high frequencies [evaluated at 1σ (sigma)]
  • Wide oscillation frequency range Compatible with a multitude of applications
  • VCO oscillation frequency switching function Optimal for pixel frequency switching video systems
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

For portable image equipment Upscaler IC

Expanded

  • High-quality image, even without flame memory
  • Correspond with NTSC/PAL input formats
  • Maximum 1080p output format (SMPTE274,YCbCr=4:2:2,16bit)
Series DetailsSeries Lineup


Video and Imaging ICs