ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Video Isolation Amplifier

BH7673G is a video isolation amplifier to remove the turbulence noise when the image signal is drawn around outside of the substrate. because of the The common mode noise removal ratio is very large, and it can greatly decrease the influence of the external cause noise with -60dB(Typ.) 

RoHM'SVideo Accessory ICs

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Large Common mode rejection ratio


Block Diagram

Expanded
 

Features

CMRR : -60dB

BH7673G is +/- of the amplifier as for the same image signal; It is a video isolation amplifier that cancels the noise which gets on the signal by inputting it to both terminals. High minister signal removal ratio (-60dB) is achieved, and a clear high-resolution can be achieved in the car that is a severe noise environment.

 
Expanded
D4 standard compatibility for 300MHz flat frequency characteristics
ESD 6kV resistance (HBM)
Less characteristic detection even if the resistor for ESD is inserted into input terminal
Wide operating temperature range : -40 to +85ºC





Video Isolation Amplifier

Part No. Supply
voltage
(V)
Circuits Circuit current
(mA)
Voltage gain
(dB)
CMRR
(dB)
Max. output
level
(Vpp)
Freq. chara.
(dB)
Package RoHS Distribution
Inventory
BH7673G 4.5 to 5.5 1 4.8 0 60 3.8 0.0 SSOP5 Yes

 

 

Video and Imaging ICs