ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Serial-in / Parallel-out Drivers

Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.


RoHM'SSerial-in / Parallel-out Drivers

Broad Lineup Serial-in / Parallel-out Drivers

Lineup  


Selection1

Serial / Parallel 2-input Drivers

Expanded

  • I2C BUS control simplifies use
  • Port shortage problems solved using 2-wire control
  • Multiple bits controlled together with parallel output
Selection2

Serial / Parallel 3-input Drivers

Expanded

  • High voltage resistance output ports eliminate the need for power transistors for level conversion
  • Increased energy efficiency due to shutdown of drive current by strobe terminal
  • Key ON detection possible with key matrix scan
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

Serial / Parallel 4-input Drivers

Expanded

  • Bit expansion possible using cascade connection
  • 3-wire control with enable signal prevents malfunctions
  • Multiple bits can be controlled at the same time using parallel output
Selection4

Serial / Parallel 5-input Drivers

Expanded

  • Key ON detection possible with key matrix scan
  • Standby operation via PSW (Power Switch) terminal contributes to lower energy consumption
  • Increased energy efficiency due to shutdown of drive current via strobe terminal
Series DetailsSeries Lineup
Series DetailsSeries Lineup