BD7851FP
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
BD7851FP incorporates a built-in shift register and a latch circuit to control 16 LED by serial interface, linked to a microcontrollers.
| Specifications
|
| Number of input |
4 |
| Number of output |
16 |
| Power Supply (V) |
4.5 to 5.5 |
| Output Current (mA) |
50 |
| Output tolerance (V) |
10 |
| Output type |
Constant current |
| Package size |
1.9×13.6×7.8 |
|
| [ Pin Configuration ] |
 |
|
Features
・LED can be driven directly. (Output current 50mA)
・16 bit parallel output
・Cascade connection is possible
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BD7851FP-E2 |
HSOP25 |
Active |
Yes
|
|
Embossed Tape And Reel |
2000 |
2000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|