BA829
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
BA829 incorporates a built-in shift register and a latch circuit to control 8 LED by serial interface, linked to a microcontrollers.
| Specifications
|
| Number of input |
5 |
| Number of output |
8 |
| Power Supply (V) |
4.5 to 5.5 |
| Output Current (mA) |
300 |
| Output tolerance (V) |
13.5 |
| Output type |
Open collector |
| Package size |
7.24×22.9×6.5 |
|
| [ Pin Configuration ] |
 |
|
Features
・LED can be driven directly. (Output current 300mA)
・8 bit parallel output
・Cascade connection is possible
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BA829 |
DIP18 |
Active |
Yes
|
|
Tube packaging |
20 |
1000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|