ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

GPIO ICs

ROHM GPIO expander series are useful especially for the application that is in short of IO ports. We have mainly two kinds of GPIO expander.
One is equipped with GPIO ports that you can widely use such as control signals.The other is exclusively for Qwerty key encoding. This series can communicate with CPU through a few lines and expand IO ports to 8, 16(corresponding to Qwerty keyboard), and 20 ports.
GPIO expander series are also equipped with some practical functions, such as interrupt output, built-in power on reset, 3V tolerant input, and NMOS open-drain output.

RoHM'SGPIO ICs

Broad Lineup GPIO ICs

|   Key Encoder IC  |   GPIO Expander ICs  |
lineup  


Selection1

Key Encoder IC

Expanded

  • Detects and encodes (8bit) key changes
  • Monitors up to 64 keys (8x8 matrix)
  • Ghost key rejection function
Selection2

GPIO Expander ICs

Expanded

  • 8-/20-port GPIO interface
  • I2C slave serial interface
  • Interrupt function
Series DetailsSeries Lineup
Series DetailsSeries Lineup