ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

GPIO ICs

ROHM GPIO expander series are useful especially for the application that is in short of IO ports. We have mainly two kinds of GPIO expander.
One is equipped with GPIO ports that you can widely use such as control signals.The other is exclusively for Qwerty key encoding. This series can communicate with CPU through a few lines and expand IO ports to 8, 16(corresponding to Qwerty keyboard), and 20 ports.
GPIO expander series are also equipped with some practical functions, such as interrupt output, built-in power on reset, 3V tolerant input, and NMOS open-drain output.

GPIO ICs

Broad Lineup GPIO ICs

Series Selection lineup  

GPIO ICs

Part No. Supply Voltage
(V)
Num. of GPIO port Serial I/F Power ON Reset Num. of Slave Address Output format Package RoHS Distribution
Inventory
BU1851GUW 2.20 to 3.60 - Original Yes - - VBGA035W040 Yes
BU1850MUV 1.65 to 3.60 8 I2CBUS Yes 2 CMOS output,OPEN Drain output VQFN016V3030 Yes
NEW
BU1852GUW
1.65 to 3.60 20 I2CBUS, Original Yes 2 CMOS output,OPEN Drain output VBGA035W040 Yes
BU8272GUW 1.65 to 3.45 20 2-wire - 2 CMOS output VBGA035W040 Yes