BU4011B
Technical Data
Application notes
Design Model
FAQ
[ Product description ]
Logic gate series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.
| Specifications
|
| Function |
Quad 2-input NOR Gate |
| Power Supply (V) |
3 to 16 |
| H Input voltage (V) |
3.5 |
| L Input voltage (V) |
1.5 |
| H Output voltage (V) |
4.95 |
| L Output voltage (V) |
0.05 |
| Hysteresis voltage |
- |
Propagation delay time(H/L) (ns) |
90 |
Propagation delay time(L/H) (ns) |
90 |
| Set up time |
- |
| Hold time |
- |
| Maximum clock frequency |
- |
| Input capacitance (pF) |
5 |
| Package size (mm) |
19.4×6.5×7.45 |
|
| [ Pin Configuration ] |
 |
|
Features
・Low power consumption. ・Wide operating supply voltage (3 to 16 (18)V). ・High input impedance. ・High fan out. ・L-TTL2 input and LS-TTL1 input can be driven directly. ・Pin compatible with 4S, 4000B series. ・Function compatible with 4S, 4000B series. ・Wide lineup of package.
*The contents described here are just outline for introduction. Please obtain the specification sheets from us for thorough check before use.
Status Product
| Part No. |
Package (PDF) |
Status * |
RoHS |
Constitution materials list |
Packing Type |
Unit Quantity |
Minimum Packaging Quantity |
Sales |
Distribution Inventory |
| BU4011B |
DIP14 |
Active |
Yes
|
|
Tube packaging |
25 |
1000 |
Inquiry |
|
* Active: Production or current type Preview: Development
Others
|