ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Single Gate CMOS Logic ICs <Logic Gate>

A wide array of high voltage resistance single gate CMOS logic ICs are offered. 

RoHM'SGeneral-purpose CMOS Logic ICs (BU4S, BU4000B Series)

*Put the mouse on the icon to see further details
Specifications Part No. Package Features
Single NOR Gate
Single NAND Gate
Single Unbuffer Inverter
Single OR Gate
Single AND Gate
Single Schmitt Trigger


Block Diagram

Expanded
 

Features

Wide operating supply voltage range

Conventional logic ICs feature a narrow power supply voltage range, typically necessitating a local power supply. In contrast, ROHM logic ICs can operate from a wide range of input voltages (3V-16V), simplifying configuration while ensuring broad compatibility.

 
Expanded
Low power consumption
High input impedance
Supports L-TTL2/LS-TTL1 direct drive input
High fan out




General-purpose Logic ICs

Family Function Power
Supply
(V)
H Input
voltage(Min)
(V)
L Input
voltage(Max)
(V)
Hysteresis
voltage
(V)
Propagation
delay
time(H/L)
(ns)
Propagation
delay
time(L/H)
(ns)
Package RoHS Distribution
Inventory
Reset

BU4S01G2 Single NOR Gate 3 to 16 3.5 1.5 - 85 85 SSOP5 Yes
BU4S11G2 Single NAND Gate 3 to 16 3.5 1.5 - 85 85 SSOP5 Yes
BU4SU69G2 Single Unbuffer Inverter 3 to 16 4.0 1.0 - 55 55 SSOP5 Yes
BU4S71G2 Single OR Gate 3 to 16 3.5 1.5 - 90 90 SSOP5 Yes
BU4S81G2 Single AND Gate 3 to 16 3.5 1.5 - 90 90 SSOP5 Yes
BU4S584G2 Single Schmitt Trigger 3 to 16 3.5 1.5 0.15 to 0.6 125 125 SSOP5 Yes

 

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.