ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

General-purpose Logic ICs

General-purpose logic series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.






General-purpose Logic ICs

General-purpose Logic ICs

Family Function Power
Supply
(V)
H Input
voltage(Min)
(V)
L Input
voltage(Max)
(V)
Hysteresis
voltage
(V)
Propagation
delay
time(H/L)
(ns)
Propagation
delay
time(L/H)
(ns)
Package RoHS
Reset
BU4001B Quad 2-input NOR Gate 3 to 16 3.5 1.5 - 90 90 DIP14 Yes
BU4001BF Quad 2-input NOR Gate 3 to 16 3.5 1.5 - 90 90 SOP14 Yes
BU4011B Quad 2-input NOR Gate 3 to 16 3.5 1.5 - 90 90 DIP14 Yes
BU4011BF Quad 2-input NOR Gate 3 to 16 3.5 1.5 - 90 90 SOP14 Yes
BU4011BFV Quad 2-input NOR Gate 3 to 16 3.5 1.5 - 90 90 SSOP-B14 Yes
BU4030B Quad Exclusive OR Gate 3 to 16 3.5 1.5 - 90 90 DIP14 Yes
BU4030BF Quad Exclusive OR Gate 3 to 16 3.5 1.5 - 90 90 SOP14 Yes
BU4070B Quad Exclusive OR Gate 3 to 16 3.5 1.5 - 90 90 DIP14 Yes
BU4070BF Quad Exclusive OR Gate 3 to 16 3.5 1.5 - 90 90 SOP14 Yes
BU4081B Quad 2-input AND Gate 3 to 16 3.5 1.5 - 160 160 DIP14 Yes
BU4081BF Quad 2-input AND Gate 3 to 16 3.5 1.5 - 160 160 SOP14 Yes
BU4081BFV Quad 2-input AND Gate 3 to 16 3.5 1.5 - 160 160 SSOP-B14 Yes
BU4093B Quad 2-input NAND Schmitt Trigger 3 to 16 3.5 1.5 0.17 to 0.39 125 125 DIP14 Yes
BU4093BF Quad 2-input NAND Schmitt Trigger 3 to 16 3.5 1.5 0.17 to 0.39 125 125 SOP14 Yes
BU4093BFV Quad 2-input NAND Schmitt Trigger 3 to 16 3.5 1.5 0.17 to 0.39 125 125 SSOP-B14 Yes
BU4069UB Hex Unbuffer Inverter 3 to 16 4.0 1.0 - 65 90 DIP14 Yes
BU4069UBF Hex Unbuffer Inverter 3 to 16 4.0 1.0 - 65 90 SOP14 Yes
BU4069UBFV Hex Unbuffer Inverter 3 to 16 4.0 1.0 - 65 90 SSOP-B14 Yes
BU4584B Hex Schmitt Trigger 3 to 16 3.5 1.5 0.15 to 0.6 125 125 DIP14 Yes
BU4584BF Hex Schmitt Trigger 3 to 16 3.5 1.5 0.15 to 0.6 125 125 SOP14 Yes
BU4584BFV Hex Schmitt Trigger 3 to 16 3.5 1.5 0.15 to 0.6 125 125 SSOP-B14 Yes
BU4015B Dual 4-bit Static Shift Register 3 to 16 3.5 1.5 - 460 460 DIP16 Yes
BU4015BF Dual 4-bit Static Shift Register 3 to 16 3.5 1.5 - 460 460 SOP16 Yes
BU4021B 8-stage Static Shift Register 3 to 16 3.5 1.5 - 400 400 DIP16 Yes
BU4021BF 8-stage Static Shift Register 3 to 16 3.5 1.5 - 400 400 SOP16 Yes
BU4094BC 8-stage Static Shift Register 3 to 16 3.5 1.5 - 420 420 DIP16 Yes
BU4094BCF 8-stage Static Shift Register 3 to 16 3.5 1.5 - 420 420 SOP16 Yes
BU4094BCFV 8-stage Static Shift Register 3 to 16 3.5 1.5 - 420 420 SSOP-B16 Yes
BU4538B Dual High Precision Monostable Multivibrator 3 to 16 3.5 1.5 - 300 300 DIP16 Yes
BU4028B BCD to Decimal Decoder 3 to 16 3.5 1.5 - 300 300 DIP16 Yes
BU4S01G2 Single NOR Gate 3 to 16 3.5 1.5 - 85 85 SSOP5 Yes
BU4S11G2 Single NAND Gate 3 to 16 3.5 1.5 - 85 85 SSOP5 Yes
BU4SU69G2 Single Unbuffer Inverter 3 to 16 4.0 1.0 - 55 55 SSOP5 Yes
BU4S71G2 Single OR Gate 3 to 16 3.5 1.5 - 90 90 SSOP5 Yes
BU4S81G2 Single AND Gate 3 to 16 3.5 1.5 - 90 90 SSOP5 Yes
BU4S584G2 Single Schmitt Trigger 3 to 16 3.5 1.5 0.15 to 0.6 125 125 SSOP5 Yes