ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Analog Switches

Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.






Analog Switches

Analog Switches

Family Function Supply
Voltage
(V)
H input
voltage
(Min)(V)
L input
voltage
(Max)(V)
ON
Resistance(Ω)
Control-output
propagation
delay time
(ns)
In-Out
propagetion
delay time
(ns)
Max
propagation
frequency
(MHz)
Package RoHS
Reset
BU4066BC Quad Analog Switch 3 to 18 3.5 1.5 950 60 20 - DIP14 Yes
BU4066BCF Quad Analog Switch 3 to 18 3.5 1.5 950 60 20 - SOP14 Yes
BU4066BCFV Quad Analog Switch 3 to 18 3.5 1.5 950 60 20 - SSOP-B14 Yes
BU4051BC 8ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 DIP16 Yes
BU4051BCF 8ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SOP16 Yes
BU4051BCFV 8ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SSOP-B16 Yes
BU4052BC Dual 4ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 DIP16 Yes
BU4052BCF Dual 4ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SOP16 Yes
BU4052BCFV Dual 4ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SSOP-B16 Yes
BU4053BC Triple 2ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 DIP16 Yes
BU4053BCF Triple 2ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SOP16 Yes
BU4053BCFV Triple 2ch Analog Multiplexer / Demultiplexer 3 to 18 3.5 1.5 950 170 15 20 SSOP-B16 Yes
BU4551B Quad 2ch Analog Multiplexer / Demultiplexer 3 to 16 3.5 1.5 1100 360 35 15 DIP16 Yes
BU4551BF Quad 2ch Analog Multiplexer / Demultiplexer 3 to 16 3.5 1.5 1100 360 35 15 SOP16 Yes
BU4551BFV Quad 2ch Analog Multiplexer / Demultiplexer 3 to 16 3.5 1.5 1100 360 35 15 SSOP-B16 Yes
BU4S66G2 Single Analog Switch 3 to 16 3.5 1.5 950 100 15 30 SSOP5 Yes

 

IC Cross Reference

Find a ROHM product similar to the competitor product by a manufacturer's device number or a manufacturer's name.