ROHM's wireless audio link ICs transmit music (i.e. CDs) via FM waves to an FM tuner, enabling high-quality playback. Features include built-in pre-emphasis, limiter, LPF, and stereo modulation circuits as well as a PLL frequency synthesizer, making audio FM transmission possible - all on a single chip.


*Put the mouse on the icon to see further details.
| Specification |
Part No. |
Package |
Function |
Standard Compact Type
|
BH1425KN |

VQFN28 |
|
Standard Ultra-compact Type
|
BH1425GWL |

UCSP50L3 |
|
Compact Type with Integrated Reference Clock
|
BH1426KN |

VQFN28 |
|
Ultra-compact Type with Integrated Reference Clock
|
BH1426GWL |

UCSP50L3 |
|
Ultra-compact Type with Integrated Reference Clock
|
BH1427GUL |

VCSP50L3 |
|
Compact High Performance Type
|
BH1428MUV |

VQFN028V5050 |
|
Compact High Performance Type Optimized for North America and Europe
|
NEW |
VQFN032V5050 |
|
Energy Saving Type Compatible with 3 Different Interfaces
Compact Energy Saving Type Compatible with 3 Different Interfaces
Energy Saving Type That Eliminates the Need for a Microcontroller
For All Audio Sets
For All Audio Sets
|
BH1418KN |

VQFN28 |
|
For High Fidelity Sets
For High Fidelity Sets
For High Fidelity Sets
Japan-specific Type That Eliminates the Need for a Microcontroller
Eliminates the need for a microcontroller
Eliminates the Need for a Microcontroller
| Part No. |
Supply voltage (V) |
Transmitting frequency |
Interface |
Transmission output level (dBm) |
Package (mm) |
RoHS |
| BH1411FV |
2.7 to 4.0 |
76 to 90MHz, 87.5 to 108MHz step 100kHz,88.1 to 94.1MHz, 101.9 to 107.9MHz step 400kHz |
I2C, 3-wire Serial, 5bit Parallel |
-7 |
SSOP-B24 |
Yes |
| BH1411MUV |
2.7 to 4.0 |
76 to 90MHz, 87.5 to 108MHz step 100kHz,88.1 to 94.1MHz, 101.9 to 107.9MHz step 400kHz |
I2C, 3-wire Serial,
5bit Parallel |
-7 |
VQFN024V4040 |
Yes |
| BH1412FV |
2.7 to 4.0 |
88.1 to 94.1MHz, 101.9 to 107.9MHz step 400kHz |
5bit Parallel |
-7 |
SSOP-B24 |
Yes |
| BH1418FV |
2.7 to 4.0 |
76 to 90MHz, 87.5 to 108MHz step 100kHz |
3-wire Serial |
-7 |
SSOP-B24 |
Yes |
| BH1418KN |
2.7 to 4.0 |
76 to 90MHz, 87.5 to 108MHz step 100kHz |
3-wire Serial |
-7 |
VQFN28 |
Yes |