ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Class-AB Speaker Amplifiers

ROHM Class-AB speaker amplifier products are low power consumption, low distortion. There are many products line-up from 1W to 5W.Class-AB speaker products don't output EMI noise, and it is suitable not only mobile phone, notebook PC, but also radio. Also, there are complex products that has 1W,2W speaker amp with headphone amp.


RoHM'SClass-AB Speaker Amplifiers
The Speaker Amplifier Quick Search

The Speaker Amplifier Quick Search searches from among the series listed below.
Middle Power Class-D Speaker Amplifiers / Small-sized Class-D Speaker Amplifiers / Class-AB Speaker Amplifiers

Broad Lineup Class-AB Speaker Amplifiers

lineup  


Selection1

5W + 5W Stereo Speaker Amplifiers

Expanded

  • Reduces unpleasant popping noises
  • High output 5W + 5W dual power amp drives even 3W stereo speakers
  • Faithful reproduction of high quality audio (BA5417)
Selection2

2W + 2W Stereo Speaker / Headphone Amplifier

Expanded

  • Speaker protection function built in
  • Digital noise elimination filter regulator built in
  • 2W + 2W power with BTL output
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection3

1.9W + 1.9W Speaker Amplifier

Expanded

  • Shutdown current 2µA (max.), Low power consumption
  • High power 1.9W typ. (VDD=5V, RL=4Ω, THD+N=1%, stereo input)
  • Possible to changing gain controlled by external port signal (4step).
Selection4

1W + 1W Stereo Speaker / Headphone Amplifier

Expanded

  • Built-in bass boost function allows low-end reproduction, even on thin or compact speakers
  • 1W + 1W power with BTL output
  • Beep sound input with built-in digital noise reduction circuit
Series DetailsSeries Lineup
Series DetailsSeries Lineup

Selection5

1.1W to 1.5W Monaural Speaker Amplifiers

Expanded

  • 1.1mW with BTL output
  • Selectable single/differential input
  • Reduces popping noise when the power supply is turned ON / OFF
Series DetailsSeries Lineup


Class-AB
Speaker Amplifiers