ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Class-AB Speaker Amplifiers

ROHM Class-AB speaker amplifier products are low power consumption, low distortion. There are many products line-up from 1W to 5W.Class-AB speaker products don't output EMI noise, and it is suitable not only mobile phone, notebook PC, but also radio. Also, there are complex products that has 1W,2W speaker amp with headphone amp.


Class-AB Speaker Amplifiers
The Speaker Amplifier Quick Search

The Speaker Amplifier Quick Search searches from among the series listed below.
Middle Power Class-D Speaker Amplifiers / Small-sized Class-D Speaker Amplifiers / Class-AB Speaker Amplifiers

Broad Lineup Class-AB Speaker Amplifiers

Series Selection lineup  

Class-AB Speaker Amplifiers

Part No. supply
voltage
(V)
Number of channel
(ch)
Output power
(W)
Standby current
(μA)
SP AMP HP AMP Package RoHS Distribution
Inventory
Voltage gain
(dB)
Distortion
(%)
HP AMP Voltage gain
(dB)
Distortion
(%)
Max. output voltage
(dBV)
Reset
BA5406 5 to 15 2 5.0 - 46 0.3 - - - - SIP-M12 Yes
BA5417 6 to 15 2 5.0 0 45 0.1 - - - - HSIP15 Yes
BH7881EFV 3.3 to 5.5 2 2.0 0 11(SE)/17(BTL) 0.04 Built-in 5.5 0.02 1.4 HTSSOP-B24 Yes
BD7836EFV 4.5 to 5.5 2 1.9 0 6/10/15.6/21.6 0.1 - - - - HTSSOP-B20 Yes
BD7830NUV 2.4 to 5.5 1 1.5 0 0 to 20 0.1 - - - - VSON008V2030 Yes
BH7824FVM 2.4 to 5.5 1 1.1 0 0 to 20 0.07 - - - - MSOP8 Yes
BH7826FVM 2.6 to 5.5 1 1.1 0 0 to 20 0.2 - - - - MSOP8 Yes
BH7884EFV 3 to 5.5 1 1.0 0.2 12(SE)/18.2(BTL) 0.1 - 5.6 0.025 1 HTSSOP-B24 Yes

 

Class-AB
Speaker Amplifiers