Site Map
ROHM has a variety of headphone amplifiers. Not only conventional headphone amplifiers, but also Digital input class-D headphone amplifiers, Coupling capacitor less headphone amplifiers and Headphone amplifier designed for low voltage operation.
*:The virtual ground based can cancel the ground noise between the IC and the headphone jack with feedback of the ground of the headphone jack.
2010.08.05
Ultra-low current consumption low distortion coupling capacitor-less headphone amps
2010.07.09
Low voltage (0.93V) stereo headphone amps
Data Sheets
Approach to Quality
RoHS directive compliance
Contact us