ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Sound Processors for FPD TVs

Flat screen TVs (i.e. plasma, LCD) require high fidelity audio reproduction capability to comply with current HDTV and Blu-ray specifications. ROHM sound processors for FP TVs utilize original, cutting-edge sound technologies for high fidelity audio reproduction throughout the entire frequency range-including powerful, deep bass-even on compact TV speakers.

FPD TV Sound Processor Series

Broad Lineup Sound Processors for FPD TVs

Product Selection Line up  


Select1

Sound Processor with built-in Loudness Function

Zoom
  • Low noise audio technology utilized for a wide dynamic range
  • 0.005% distortion ensures faithful audio reproduction
  • Configure a 5.1ch surround sound system using 3 processors
Select2

Sound Processors with built-in Surround Sound Function

Zoom
  • BBE circuit built in for dramatically improved voice clarity
  • Integrated high performance AGC circuit absorbs volume differences
  • Common terminal layout and standardized software simplify design
DatailsLine up
DatailsLine up